IESNA:LM-63-2002
[TEST]P957651
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]51259
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
7097.7 8019.4 8937.5 9714.4 10307.6 10667.8 10932.6 11208.1 11469.4 11769.5
12136.8 12532.3 13023.1 13559.8 14230.8 15187.7 16508.4 18295.2 20654 23673.2
27582.3 32268.2 36611.6 39132.9 38652.6 34951.9 28094.3 20382.1 13079.6 9297.7
6416.2 4022 2238.8 487.3 0 0 0
7097.7 7881.7 8715 9393 9898 10229.9 10459.4 10710.2 10975 11246.9
11589.4 11999.1 12475.8 13005.4 13641.1 14474.4 15593.8 17073.4 18966.1 21596.9
25025.7 28316.8 29930.5 29376.1 27430.4 24167.6 19026.2 12874.8 6953 4106.8
2263.5 1013.5 392 49.4 0 0 0
7097.7 7800.4 8446.7 8919.8 9276.5 9491.9 9643.7 9841.5 10014.5 10180.5
10413.5 10724.3 11091.5 11444.7 11822.5 12285.1 12828.9 13482.2 14283.7 15085.3
15329 14523.9 12486.4 10095.7 7433.2 5159.1 3644.2 2630.8 1846.8 1327.7
896.9 536.7 300.2 134.2 24.7 0 0
7097.7 7599.2 8079.4 8432.5 8637.3 8743.3 8817.4 8849.2 8828 8746.8
8626.7 8563.2 8492.6 8323.1 7952.3 7422.6 6871.7 6345.6 5893.6 5586.4
5431 5289.8 5095.5 4767.1 4516.4 4322.2 3721.9 3015.7 1991.6 1394.8
995.8 692.1 459.1 197.7 28.2 0 0
7097.7 7397.9 7743.9 8005.3 8146.5 8181.8 8100.6 7881.7 7528.5 7069.5
6575.1 6176.1 5914.8 5755.9 5628.7 5441.6 5173.2 4915.4 4714.2 4608.2
4608.2 4636.5 4643.5 4615.3 4406.9 3947.9 3460.6 3135.7 2641.3 2122.3
1539.6 1009.9 550.9 215.4 14.1 0 0
7097.7 7235.4 7401.4 7592.1 7729.8 7715.7 7528.5 7164.8 6723.4 6310.3
5967.7 5724.1 5582.8 5476.9 5353.3 5162.6 4894.3 4569.4 4251.6 4000.9
3866.7 3884.3 3993.8 4068 4039.7 3916.1 3647.7 3213.4 2729.6 2274.1
1846.8 1451.3 1055.8 614.4 264.8 0 0
7097.7 7016.5 7069.5 7203.7 7352 7422.6 7313.1 7073 6804.6 6564.5
6320.9 6045.4 5759.4 5480.4 5208.5 4922.5 4608.2 4276.3 3962 3704.2
3474.7 3280.5 3114.5 3008.6 2976.8 2966.2 2909.7 2782.6 2563.7 2256.4
1740.9 1193.5 660.3 349.6 127.1 0 0
7097.7 6871.7 6741.1 6769.3 6984.7 7260.2 7475.6 7493.2 7341.4 7101.3
6822.3 6490.4 6105.5 5699.4 5314.5 4947.2 4597.6 4258.6 3955 3718.4
3545.3 3432.3 3340.5 3227.5 3054.5 2782.6 2500.1 2295.3 2111.7 1906.9
1638.5 1267.7 815.7 473.2 155.4 0 0
7097.7 6698.7 6395 6349.1 6561 7094.2 7666.3 7934.6 7853.4 7549.7
7186 6815.2 6423.3 5988.9 5554.6 5130.8 4731.8 4364.6 4043.2 3796.1
3608.9 3478.2 3425.3 3390 3312.3 3142.8 2938 2704.9 2468.3 2192.9
1857.4 1447.8 1066.4 670.9 218.9 0 0
7097.7 6532.7 6077.2 5851.2 5960.7 6497.4 7284.9 7917 8068.8 7804
7362.6 6938.8 6546.9 6137.2 5731.2 5325.1 4922.5 4530.5 4188 3926.7
3707.8 3563 3457.1 3411.1 3344.1 3220.5 3043.9 2846.2 2630.8 2390.6
2058.7 1635 1200.6 660.3 204.8 7.1 0
7097.7 6384.4 5883 5586.4 5628.7 6109 6836.4 7472 7828.7 7729.8
7359 6938.8 6546.9 6158.4 5777.1 5395.7 5000.2 4611.8 4272.8 3986.7
3743.1 3577.1 3453.5 3379.4 3301.7 3160.4 2952.1 2726.1 2500.1 2235.3
1906.9 1476 1073.5 572.1 155.4 0 0
7097.7 6356.2 5759.4 5346.3 5268.6 5586.4 6154.9 6804.6 7235.4 7277.8
7048.3 6691.6 6338.5 6010.1 5685.2 5335.7 4968.4 4597.6 4255.1 3962
3711.3 3531.2 3375.8 3234.6 3065.1 2814.4 2464.8 2058.7 1677.3 1363
1052.3 702.7 427.3 215.4 17.7 0 0
7097.7 6183.1 5448.7 4869.5 4583.5 4597.6 4777.7 5021.4 5215.6 5318
5318 5190.9 5028.4 4855.4 4664.7 4463.4 4265.7 4050.3 3792.5 3527.7
3273.4 2983.9 2683.7 2422.4 2157.6 1800.9 1447.8 1190 985.2 783.9
575.6 356.7 166 45.9 0 0 0
7097.7 6056 5212.1 4509.4 4075 3887.9 3827.8 3820.8 3799.6 3767.8
3700.7 3573.6 3421.7 3241.7 3029.8 2856.7 2687.3 2556.6 2471.8 2436.5
2390.6 2291.8 2132.9 1931.6 1691.4 1440.7 1207.7 1002.9 808.6 632.1
452 254.2 109.5 17.7 0 0 0
7097.7 5992.5 5053.2 4286.9 3781.9 3531.2 3400.6 3287.6 3160.4 3019.2
2892.1 2789.7 2673.1 2577.8 2464.8 2351.8 2231.7 2076.4 1903.3 1758.5
1610.2 1476 1359.5 1267.7 1165.3 1038.2 896.9 755.7 603.8 462.6
314.3 197.7 95.3 3.5 0 0 0
7097.7 5939.5 4957.8 4170.4 3640.7 3358.2 3185.2 3019.2 2860.3 2701.4
2549.5 2418.9 2295.3 2171.7 2058.7 1949.2 1832.7 1712.6 1599.6 1479.6
1366.6 1267.7 1179.4 1084.1 971.1 872.2 759.2 632.1 487.3 360.2
261.3 155.4 53 0 0 0 0
7097.7 5988.9 4989.6 4188 3616 3284 3061.6 2892.1 2747.3 2606
2464.8 2330.6 2192.9 2069.3 1956.3 1843.3 1726.8 1599.6 1472.5 1341.9
1228.9 1133.5 1052.3 981.7 911.1 833.4 727.4 610.9 508.5 420.2
324.9 222.5 81.2 0 0 0 0
7097.7 6017.2 5024.9 4212.7 3601.8 3199.3 2962.7 2810.8 2676.7 2535.4
2401.2 2267 2147 2034 1928 1815 1702 1574.9 1447.8 1320.7
1207.7 1126.5 1059.4 1002.9 935.8 844 720.4 618 540.3 459.1
360.2 240.1 95.3 28.2 0 0 0
7097.7 6017.2 5063.8 4244.5 3591.2 3132.2 2881.5 2736.7 2602.5 2468.3
2320 2192.9 2083.4 1963.4 1846.8 1730.3 1610.2 1490.2 1370.1 1257.1
1165.3 1105.3 1048.8 988.7 896.9 769.8 614.4 540.3 462.6 377.8
275.4 144.8 60 14.1 0 0 0
7097.7 6137.2 5215.6 4392.8 3679.5 3146.3 2863.8 2712 2577.8 2464.8
2334.1 2210.5 2090.5 1973.9 1853.9 1737.4 1617.3 1500.8 1391.3 1292.4
1211.2 1147.6 1084.1 1006.4 893.4 713.3 536.7 462.6 388.4 307.2
218.9 127.1 67.1 28.2 7.1 0 0
7097.7 6207.9 5318 4495.2 3757.2 3195.7 2881.5 2715.5 2584.8 2464.8
2341.2 2221.1 2104.6 1988.1 1875.1 1762.1 1645.5 1532.5 1426.6 1331.3
1250 1183 1112.3 1024.1 900.5 713.3 529.7 455.5 377.8 300.2
208.3 123.6 70.6 35.3 17.7 0 0
7097.7 6236.1 5385.1 4583.5 3827.8 3284 2895.6 2733.2 2588.4 2486
2369.4 2252.9 2139.9 2026.9 1917.4 1811.5 1698.5 1585.5 1479.6 1373.6
1288.9 1218.3 1144.1 1062.9 911.1 723.9 561.5 490.8 409.6 328.4
233.1 141.2 84.7 53 31.8 14.1 0
7097.7 6433.9 5692.3 4926 4166.8 3499.4 3029.8 2768.5 2627.2 2514.2
2411.8 2305.9 2199.9 2094 1984.5 1875.1 1765.6 1652.6 1550.2 1451.3
1363 1281.8 1200.6 1108.8 995.8 851 670.9 572.1 487.3 402.6
307.2 194.2 120.1 77.7 56.5 28.2 0
7097.7 6582.2 5971.3 5289.8 4562.3 3870.2 3291.1 2856.7 2641.3 2514.2
2411.8 2309.4 2207 2101.1 1995.1 1882.1 1762.1 1652.6 1546.7 1447.8
1366.6 1281.8 1193.5 1094.7 985.2 865.1 727.4 610.9 526.2 441.4
353.1 254.2 130.7 77.7 49.4 24.7 0
7097.7 6723.4 6296.1 5755.9 5152 4488.2 3838.4 3213.4 2740.2 2538.9
2418.9 2309.4 2207 2101.1 1988.1 1878.6 1762.1 1645.5 1532.5 1412.5
1299.5 1193.5 1094.7 1002.9 925.2 833.4 720.4 600.3 487.3 399
321.3 240.1 134.2 60 31.8 10.6 0
7097.7 6949.4 6744.6 6430.3 5921.8 5339.2 4756.5 4163.3 3393.5 2775.5
2482.4 2344.7 2231.7 2122.3 2016.3 1906.9 1793.9 1680.9 1564.3 1440.7
1324.2 1207.7 1101.7 1002.9 907.5 808.6 702.7 600.3 487.3 370.8
286 201.3 127.1 67.1 31.8 14.1 0
7097.7 7182.5 7224.9 7182.5 6938.8 6557.5 6105.5 5604 4961.3 4131.5
3273.4 2637.8 2334.1 2196.4 2094 1995.1 1889.2 1797.4 1709.1 1603.2
1497.2 1366.6 1235.9 1115.9 1020.5 928.7 1020.5 1070 808.6 646.2
427.3 314.3 180.1 88.3 42.4 21.2 0
7097.7 7412 7719.2 7969.9 8068.8 7991.1 7740.4 7412 7104.8 6737.5
6176.1 5413.3 4519.9 3608.9 2870.9 2478.9 2365.9 2281.2 2132.9 1998.7
1896.3 1804.4 1673.8 1578.5 1663.2 1726.8 1454.9 1105.3 670.9 501.4
374.3 271.9 183.6 105.9 53 17.7 0
7097.7 7645.1 8220.7 8757.4 9156.4 9386 9400.1 9269.4 9145.8 9107
9082.3 8976.3 8768 8506.7 8174.8 7789.8 7306.1 6843.5 6681 7288.4
8605.6 9859.1 10046.3 8708 6144.3 3640.7 2150.5 1352.5 935.8 685.1
519.1 374.3 254.2 144.8 56.5 14.1 0
7097.7 7871.1 8679.7 9481.3 10152.2 10583 10787.8 10858.5 10929.1 11052.7
11243.4 11490.6 11787.2 12059.1 12331 12535.8 12860.7 13443.3 14530.9 16310.7
18620.1 21123.7 23567.3 25445.9 25664.8 23902.8 20519.9 16031.7 11193.9 6995.3
4064.4 2418.9 1377.2 519.1 158.9 7.1 0
7097.7 7952.3 8888.1 9816.8 10586.6 11095.1 11349.3 11458.8 11561.2 11702.4
11896.6 12129.7 12433.4 12740.6 13072.5 13524.5 14174.3 15120.6 16519 18457.6
21031.9 24428.9 29061.9 34810.7 38518.4 37621.5 34870.7 31085.2 26999.6 23122.4
19156.8 14781.6 10116.9 5946.6 2411.8 607.4 0
7097.7 8012.3 9029.3 10088.7 10929.1 11480 11751.9 11833.1 11875.5 11896.6
11949.6 12020.2 12112 12150.9 12274.5 12549.9 13033.7 13803.5 15050 16882.7
19351 22794 27974.2 35587.5 45711.5 48932 46333 43250.3 39839.1 36286.7
31046.4 24259.4 16907.4 10293.5 4064.4 1299.5 0
7097.7 8146.5 9347.1 10572.4 11585.9 12200.3 12376.9 12267.4 12006.1 11628.3
11211.6 10812.6 10417.1 10049.8 9869.7 10085.1 11024.4 12691.2 14707.5 16596.7
18387 20474 23327.2 27441 35319.2 44754.6 42830 38257.1 35255.6 33200.4
30273.1 26039.1 20343.3 14160.2 5536.9 911.1 0
7097.7 8217.1 9675.5 11010.3 12076.7 12595.8 12585.2 12136.8 11427 10678.4
9968.6 9375.4 8916.3 8647.9 8912.8 10229.9 12472.2 15212.5 18104.5 21151.9
24485.4 27660 30689.7 34203.3 39397.7 46029.3 47318.2 43900 40065.1 36134.9
31466.6 25198.7 17776.1 8605.6 3368.8 377.8 0
7097.7 8326.6 9746.1 11151.6 12239.2 12761.8 12539.3 11748.3 10749 9947.4
9234.1 8665.6 8259.5 8167.7 8934 10964.4 13980.1 17769 22440.8 28119
34344.5 40746.6 47145.2 52897.5 59433.8 65443.9 66965.9 64215 58971.2 51975.9
42777.1 30110.6 19541.7 10805.5 5212.1 603.8 0
7097.7 8333.7 9763.8 11151.6 12203.9 12670 12444 11674.2 10681.9 9792
9078.7 8520.8 8153.6 8206.5 9273 11667.1 15120.6 19647.7 25400 31946.9
38620.8 45153.6 51725.2 58498 66157.2 71725.9 72040.2 67647.4 59991.7 49864.2
39277.6 29174.9 19065 11091.5 4396.4 554.4 0
7097.7 8333.7 9728.5 11066.8 12030.8 12472.2 12419.3 11921.4 11155.1 10314.7
9566 9008.1 8623.2 8591.4 9431.9 11536.5 14622.7 18312.9 22624.5 27405.7
32183.4 36982.4 41594.1 46227.1 52576.2 58798.2 60461.4 57364.5 52099.5 45245.4
37593.3 29139.5 21946.5 13069 4961.3 437.9 0
7097.7 8238.3 9537.8 10756.1 11638.9 12090.9 12235.6 12154.4 11819 11314
10752.5 10212.3 9746.1 9495.4 9728.5 10869.1 12941.9 15615 18464.7 21106
23655.6 25894.4 28006 30958.1 36572.7 42212.1 41484.7 36696.3 32275.3 28366.2
23486.1 17649 11840.1 5759.4 1617.3 197.7 0
7097.7 8234.8 9396.5 10466.5 11239.8 11670.6 11917.8 12076.7 12158 12182.7
12140.3 12020.2 11871.9 11709.5 11684.8 11970.8 12846.5 14379.1 16526.1 18969.7
21769.9 25244.6 29835.2 35795.9 42060.2 43239.7 36678.7 28345 20848.3 15180.7
11914.3 8704.4 6313.8 3714.8 1034.6 42.4 0
7097.7 8040.6 9018.7 9919.2 10576 10971.5 11264.6 11518.8 11755.4 12055.5
12380.4 12705.3 13118.4 13513.9 14050.7 14852.3 16007 17656 20152.6 23556.7
27716.5 32543.6 38278.3 44691 46989.8 43603.4 35598.1 26713.6 18040.9 13012.5
9414.2 6282 3781.9 872.2 21.2 0 0
7097.7 8019.4 8937.5 9714.4 10307.6 10667.8 10932.6 11208.1 11469.4 11769.5
12136.8 12532.3 13023.1 13559.8 14230.8 15187.7 16508.4 18295.2 20654 23673.2
27582.3 32268.2 36611.6 39132.9 38652.6 34951.9 28094.3 20382.1 13079.6 9297.7
6416.2 4022 2238.8 487.3 0 0 0
